??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23220.0170 Bedding Support
HELP_VARIABLE
Company
Halder
Description
EH 23220. - Bedding Supports
Bill of material
23220.0170 Bedding Support
BESTNR
Ref. No.
23220.0170
B3
17.0 mm
L1
170 mm
L2
100 mm
L3
25 mm
L4
- mm
L5
27 mm
L6
108 mm
L7
11 mm
B1
60 mm
B2
20 mm
D1
Thread
M 16
H1
34.0 mm
S
supporting way
11 mm
H3
21.5 mm
R
- mm
D2
Thread stud diameter
26 mm
BB
Load capacity max.
5.0 kN
E
EH 24400.
24400.0611
G
Weight
2400 g
Embedded user actions